9.2.2 --application-id=name

Used for co-residency. Specify an application ID for the application code being compiled. This will define extra symbols using the application ID symbol name. For example:

xc32-gcc -DVERSION=1 foo.c -o foo.exe -Wl,--application-id=foo

where symbol _version would be mapped to _foo_version.