9.2.34 --reserve-const=size
Reserve the specified amount of const data (size). If no value is specified, the maximum is reserved.
Used with co-resident applications.
--reserve-const=size
Reserve the specified amount of const data (size). If no value is specified, the maximum is reserved.
Used with co-resident applications.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.