5.2.11 .float value1[, ..., valuen]
Assembles one or more single-precision (32-bit) floating-point constants into consecutive addresses in little-endian format.
Floating point numbers are in IEEE format (see 4.4.1.2 Floating-Point Numbers).
The following statements are equivalent:
.float 12345.67
.float 1.234567e4
.float 1.234567e04
.float 1.234567e+04
.float 1.234567E4
.float 1.234567E04
.float 1.234567E+04
It is also possible to specify the hexadecimal encoding of a floating-point constant. The following statements are equivalent and encode the value 12345.67 as a 32-bit double-precision number:
.float 0e:4640E6AE
.float 0f:4640E6AE
.float 0d:4640E6AE