5.2.4 .asciz "string1" | <##>1 [, ..., "stringn" | <##>n]

Assembles each string with an automatic trailing zero byte or <##> into successive bytes in the current section.

Note: If the ## is not a number, 0 will be assembled. If the ## is greater than 255, then the value will be truncated to a byte.