10.3.4.5 Debugging Information Sections
The section map concludes with several sections that contain information related to debugging in MPLAB X IDE. Although these sections become part of the linked application, they are not actually loaded into device memory.
/*
** ========== Debug Info ==============
*/
.comment 0 : { *(.comment) }
/*
** DWARF-2
*/
.debug_info 0 : { *(.debug_info) *(.gnu.linkonce.wi.*) }
.debug_abbrev 0 : { *(.debug_abbrev) }
.debug_line 0 : { *(.debug_line) }
.debug_frame 0 : { *(.debug_frame) }
.debug_str 0 : { *(.debug_str) }
.debug_loc 0 : { *(.debug_loc) }
.debug_macinfo 0 : { *(.debug_macinfo) }
.debug_pubnames 0 : { *(.debug_pubnames) }
.debug_ranges 0 : { *(.debug_ranges) }
.debug_aranges 0 : { *(.debug_aranges) }