10.3.4.2 Output Section .text
Section .text collects executable code from library and interrupt
functions.
/*
** User Code and Library Code
*/
.text :
{
*(.init);
*(.user_init);
KEEP(*(.isr));
*(.libc) *(.libm) *(.libdsp); /* keep together in this order */
*(.lib*);
} >programSeveral different input sections are collected into one output section. This was done to ensure the order in which the input sections are loaded.
| Section Type | Section Name | Description |
|---|---|---|
| input | .init | Contains the startup code that is executed immediately after device reset. It is positioned first so that its address may be readily available. |
| input | .user_init | Contains a call table for user initialization functions. |
| input | .isr | Used for interrupt service functions. Again, keep is used to preserve the code. |
| library | .libc
| These sections must be grouped together to ensure locality of reference. |
| library | .lib* | Collects other libraries, such as the peripheral libraries (which are allocated in section .libperi). |
Input section .text is not explicitly mapped here, so that the linker may
distribute executable code efficiently around other structures in memory.