15.2 Hexadecimal to Decimal Conversion
This table describes how to convert hexadecimal to decimal. For each hex digit, find the associated decimal value. Add the numbers together.
| High Byte | Low Byte | ||||||
|---|---|---|---|---|---|---|---|
| Hex 1000 | Dec | Hex 100 | Dec | Hex 10 | Dec | Hex 1 | Dec |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| 1 | 4096 | 1 | 256 | 1 | 16 | 1 | 1 |
| 2 | 8192 | 2 | 512 | 2 | 32 | 2 | 2 |
| 3 | 12288 | 3 | 768 | 3 | 48 | 3 | 3 |
| 4 | 16384 | 4 | 1024 | 4 | 64 | 4 | 4 |
| 5 | 20480 | 5 | 1280 | 5 | 80 | 5 | 5 |
| 6 | 24576 | 6 | 1536 | 6 | 96 | 6 | 6 |
| 7 | 28672 | 7 | 1792 | 7 | 112 | 7 | 7 |
| 8 | 32768 | 8 | 2048 | 8 | 128 | 8 | 8 |
| 9 | 36864 | 9 | 2304 | 9 | 144 | 9 | 9 |
| A | 40960 | A | 2560 | A | 160 | A | 10 |
| B | 45056 | B | 2816 | B | 176 | B | 11 |
| C | 49152 | C | 3072 | C | 192 | C | 12 |
| D | 53248 | D | 3328 | D | 208 | D | 13 |
| E | 57344 | E | 3584 | E | 224 | E | 14 |
| F | 61440 | F | 3840 | F | 240 | F | 15 |
For example, hex A38F converts to 41871 as follows:
| Hex 1000’s Digit | Hex 100’s Digit | Hex 10’s Digit | Hex 1’s Digit | Result |
|---|---|---|---|---|
40960 | 768 | 128 | 15 | 41871 Decimal |