4.5 Expressions
An expression consists of operators and numeric or symbolic operands, and which evaluates to an address or numeric value. White space may precede and/or follow an expression. The result of an expression must be an absolute number or an offset into a particular section. When an expression is not absolute and does not provide enough information for the assembler to know its section, the assembler terminates and generates an error message.