14.5.3 Options
The xc32-size options are shown below.
| Option | Function |
|---|---|
-A
| Using one of these options, you can choose whether the output from gnu size resembles output from System V size (using -A or --format=sysv), or Berkeley size (using -B or --format=berkeley). The default is the one-line format similar to Berkeley's. |
--help | Show a summary of acceptable arguments and options. |
-d
| Using one of these options, you can control
whether the size of each section is given in decimal (-d or --radix=10); octal
(-o or --radix=8); or hexadecimal (-x
or --radix=16). In --radix=number, only the three values (8, 10,
16) are supported. The total size is always given in two radices; decimal and
hexadecimal for -d or -x output, or octal and hexadecimal if you're
using -o. |
-t
| Show totals of all objects listed (Berkeley format listing mode only). |
-V
| Display the version number of xc32-size. |