5.6.4 Psize Directive
The .psize lines[,
columns] directive declares the number of lines, and
optionally, the number of columns to use for each page when generating listings.
If you do not use .psize, listings use a default line count of 60. You may omit the comma and columns specification; the default width is 200 columns.
The assembler generates form feeds whenever the specified number of lines
is exceeded (or whenever you explicitly request one, using .eject).
If you specify lines as 0, no form feeds are generated save those
explicitly specified with .eject.