3.3.1.3 High-level language Listing Option

The -ah form of this option requests a high-level language listing. High-level listings require that the assembly source code was generated by a compiler, a debugging option like -g was given to the compiler, and that assembly listings (-al) are also requested. -al requests an output program assembly listing. The following example shows a listing that was generated using the -alh command line option.

Listing File Generated With -alh Command Line Option

GAS LISTING tempfile.s 		page 1
1              	.section .mdebug.abi32
2              	.previous
3              	.section	.debug_abbrev,"",@progbits
4              	.Ldebug_abbrev0:
5              	.section	.debug_info,"",@progbits
6              	.Ldebug_info0:
7              	.section	.debug_line,"",@progbits
8              	.Ldebug_line0:
9 0000 34000000 	.text
11              	.align	2
12              	.globl	main
13              	.LFB0:
14              	.file 1 "src/test.c"
1:src/test.c    **** #include <xc.h>
2:src/test.c    **** volatile unsigned int testval;
3:src/test.c    ****
4:src/test.c    **** int
5:src/test.c    **** main (void)
6:src/test.c    **** {
15              	.loc 1 6 0
16              	.set	nomips16
17              	.ent	main
18              	main:
19        .frame	$sp,0,$31 # vars= 0, regs= 0/0, args= 0, gp= 0
20              	.mask	0x00000000,0
21              	.fmask	0x00000000,0
22              	.set	noreorder
23              	.set	nomacro
24
7:src/test.c    ****   testval += 1;
25              	.loc 1 7 0
26 0000 0000848F 	lw	$4,%gp_rel(testval)($28)
8:src/test.c    ****   return 0;
9:src/test.c    **** }
27              	.loc 1 9 0
28 0004 21100000 	move	$2,$0
29              	.loc 1 7 0
30 0008 01008324 	addiu	$3,$4,1
31 000c 000083AF 	sw	$3,%gp_rel(testval)($28)
32              	.loc 1 9 0
33 0010 0800E003 	j	$31
34 0014 00000000 	nop
35
36              	.set	macro
37              	.set	reorder
38              	.end	main
39              	.LFE0:
40              	.size	main, .-main
41
42              	.comm	testval,4,4