3.4.5 Target-help Option
The --target-help option when used with no option to define the target processor will show information regarding the PIC32M target-specific command-line options for the assembler, then exit. If the -mprocessor option is used to specify a PIC32C/SAM device, the option help displayed will be specific to the ARM family of devices.