3.4.7 Verbose Option
The --verbose option prints additional
information during the assembly process. If this is the only command line option used, then
the assembler will print out a banner shower the assembler's version and then wait for
entry of the assembly source through the standard input stream. Use <CTRL>-Dto send an EOF character to end the assembly
input.