21.3.10 SMTxWIN
SMT Window Input Select Register
Name: | SMTxWIN |
Offset: | 0x049D |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WSEL[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – WSEL[4:0] SMT Window Selection bits
WSEL[4:0] | SMT1 Window Source |
---|---|
11111 -11000 | Reserved |
10111 | NCO1OUT |
10110 | Reserved |
10101 | CLKREFOUT |
10100 | CLC4OUT |
10011 | CLC3OUT |
10010 | CLC2OUT |
10001 | CLC1OUT |
10000 | ZCDOUT |
01111 | C2OUT |
01110 | C1OUT |
01101 | PWM7OUT |
01100 | PWM6OUT |
01011 | CCP4OUT |
01010 | CCP3OUT |
01001 | CCP2OUT |
01000 | CCP1OUT |
00111 | TMR6_postscaled_out |
00110 | TMR4_postscaled_out |
00101 | TMR2_postscaled_out |
00100 | TMR0_overflow |
00011 | SOSC |
00010 | MFINTOSC (31.25kHz) |
00001 | LFINTOSC (31.25kHz) |
00000 | Pin Selected by SMT1WINPPS |