21.3.3 SMTxCPW
Note: The
individual bytes in this multibyte register can be accessed with the following register
names:
- SMTxCPWU: Accesses the upper byte CPW[23:16]
- SMTxCPWH: Accesses the high byte CPW[15:8]
- SMTxCPWL: Accesses the low byte CPW[7:0]
Name: | SMTxCPW |
Offset: | 0x0492 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CPW[23:16] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CPW[15:8] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CPW[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bits 23:0 – CPW[23:0] SMTxTMR value at time of capture event
Reset States: |
|