10.4 MCLR Reset

The MCLR is an optional external input that can reset the device. The MCLR function is controlled by the MCLRE bit of Configuration Word 2 and the LVP bit of Configuration Word 4 (see the table below). The RMCLR bit in the PCON0 register will be set to ‘0’ if an MCLR has occurred.

Table 10-2. MCLR Configuration
MCLRELVPMCLR
x1Enabled
10Enabled
00Disabled