19.14.2 TxCON

Timer Control Register
Name: TxCON
Offset: 0x20E,0x214,0x21A

Bit 76543210 
   CKPS[1:0] SYNCRD16ON 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 5:4 – CKPS[1:0] Timer Input Clock Prescale Select bits

Reset States: 
POR/BOR = 00
All Other Resets = uu
ValueDescription
11 1:8 Prescale value
10 1:4 Prescale value
01 1:2 Prescale value
00 1:1 Prescale value

Bit 2 – SYNC Timer External Clock Input Synchronization Control bit

Reset States: 
POR/BOR = 0
All Other Resets = u
ValueNameDescription
X CS = FOSC/4 or FOSC This bit is ignored. Timer uses the incoming clock as is.
1 Else Do not synchronize external clock input
0 Else Synchronize external clock input with system clock

Bit 1 – RD16 16-Bit Read/Write Mode Enable bit

Reset States: 
POR/BOR = 0
All Other Resets = u
ValueDescription
1 Enables register read/write of Timer in one 16-bit operation
0 Enables register read/write of Timer in two 8-bit operations

Bit 0 – ON Timer On bit

Reset States: 
POR/BOR = 0
All Other Resets = u
ValueDescription
1 Enables Timer
0 Disables Timer