36.16 ADC
Operating conditions:
- VDD = 1.8V to 5.5V
 - Temperature = -40°C to 125°C
 - DUTYCYC = 25%
 - CLKADC = 13 × fADC
 - SAMPCAP is 10 pF for 0.55V reference, while it is set to 5 pF for VREF ≥ 1.1V
 - Applies for all allowed combinations of VREF selections and Sample Rates unless otherwise stated
 
| Symbol | Description | Conditions | Min. | Typ. | Max. | Unit | 
|---|---|---|---|---|---|---|
| VDD | Supply voltage | 1.8 | - | 5.5 | V | |
| VREF | Reference voltage | REFSEL = Internal reference | 0.55 | - | VDD - 0.4 | V | 
| REFSEL = VDD | 1.8 | - | 5.5 | |||
| CIN | Input capacitance | SAMPCAP = 5 pF | - | 5 | - | pF | 
| SAMPCAP = 10 pF | - | 10 | - | |||
| RIN | Input resistance | - | 14 | - | kΩ | |
| VIN | Input voltage range | 0 | - | VREF | V | |
| IBAND | Input bandwidth | 1.1V ≤ VREF | - | - | 57.5 | kHz | 
| Symbol | Description | Conditions | Min. | Typ. | Max. | Unit | 
|---|---|---|---|---|---|---|
| fADC | Sample rate | 1.1V ≤ VREF | 15 | - | 115 | ksps | 
| 1.1V ≤ VREF (8-bit resolution) | 15 | - | 150 | |||
| VREF = 0.55V (10 bits) | 7.5 | - | 20 | |||
| CLKADC | Clock frequency | VREF = 0.55V (10 bits) | 100 | - | 260 | kHz | 
| 1.1V ≤ VREF (10 bits) | 200 | - | 1500 | |||
| 1.1V ≤ VREF (8-bit resolution) | 200 | - | 2000(1) | |||
| Ts | Sampling time | 2 | 2 | 33 | CLKADC cycles | |
| TCONV | Conversion time (latency) | Sampling time = 2 CLKADC | 8.7 | - | 50 | µs | 
| TSTART | Start-up time | Internal VREF | - | 22 | - | µs | 
Note: 
            
- 50% duty cycle is required for clock frequencies above 1500 kHz.
 
| Symbol | Description | Conditions | Min. | Typ. | Max. | Unit | |
|---|---|---|---|---|---|---|---|
| RES | Resolution | - | 10 | - | bit | ||
| INL | Integral nonlinearity | REFSEL = INTERNALVREF = 0.55V | fADC = 7.7 ksps | - | 1.0 | - | LSb | 
| REFSEL = INTERNAL or VDD | fADC = 15 ksps | - | 1.0 | - | |||
| REFSEL = INTERNAL or VDD1.1V ≤ VREF | fADC = 77 ksps | - | 1.0 | - | |||
| fADC = 115 ksps | - | 1.2 | - | ||||
| DNL(1) | Differential nonlinearity | REFSEL = INTERNALVREF = 0.55V | fADC = 7.7 ksps | - | 0.6 | - | LSb | 
| REFSEL = INTERNAL or VDD | fADC = 15 ksps | - | 0.4 | - | |||
| REFSEL = INTERNAL or VDD1.1V ≤ VREF | fADC = 77 ksps | - | 0.4 | - | |||
| REFSEL = INTERNAL1.1V ≤ VREF | fADC = 115 ksps | - | 0.6 | - | |||
| REFSEL = VDD1.1V ≤ VREF | fADC = 115 ksps | - | 0.6 | - | |||
| EABS | Absolute accuracy | REFSEL = INTERNALVREF = 1.1V | T = [0, 105]°CVDD = [1.8V, 3.6V] | - | 3 | - | LSb | 
| VDD = [1.8V, 3.6V] | - | 3 | - | ||||
| REFSEL = VDD | - | 2 | - | ||||
| REFSEL = INTERNAL | - | 3 | - | ||||
| EGAIN | Gain error | REFSEL = INTERNALVREF = 1.1V | T = [0, 105]°CVDD = [1.8V, 3.6V] | - | 5 | - | LSb | 
| VDD = [1.8V, 3.6V] | - | 5 | - | ||||
| REFSEL = VDD | - | 2 | - | ||||
| REFSEL = INTERNAL | - | 5 | - | ||||
| EOFF | Offset error | - | -0.5 | - | LSb | ||
Note: 
            
- A DNL error of ≤ 1 LSb ensures a monotonic transfer function with no missing codes.
 - These values are based on characterization and not covered by production test limits.