36.21 UPDI Timing
UPDI Enable Sequence with UPDI PAD Enabled by Fuse(1)
| Symbol | Description | Min. | Max. | Unit | 
|---|---|---|---|---|
| TRES | Duration of Handshake/BREAK on RESET | 10 | 200 | µs | 
| TUPDI | Duration of UPDI.txd = 0 | 10 | 200 | µs | 
| TDeb0 | Duration of Debugger.txd = 0 | 0.2 | 1 | µs | 
| TDebZ | Duration of Debugger.txd = z | 200 | 14000 | µs | 
Note: 
      
- These parameters are for design guidance only and are not covered by production test limits.
 
| Symbol | Description | Condition | Max | Unit | 
|---|---|---|---|---|
| fUPDI | UPDI baud rate | 
               VDD = [1.8, 5.5]V  | 225 | kbps | 
| 
               VDD = [2.2, 5.5]V  | 450 | kbps | ||
| 
               VDD = [2.7, 5.5]V  | 0.9 | Mbps | 
Note: 
      
- These parameters are for design guidance only and are not covered by production test limits.