Jump to main content
36.12 USART
Figure 36-4. USART in
SPI Mode - Timing Requirements in Master Mode
Table 36-18. USART in SPI Master Mode -
Timing CharacteristicsSymbol | Description | Condition | Min. | Typ. | Max. | Unit |
---|
fSCK | SCK clock frequency | Master | - | - | 10 | MHz |
tSCK | SCK period | Master | 100 | - | - | ns |
tSCKW | SCK high/low width | Master | - | 0.5 × tSCK | - | ns |
tSCKR | SCK rise time | Master | - | 2.7 | - | ns |
tSCKF | SCK fall time | Master | - | 2.7 | - | ns |
tMIS | MISO setup to SCK | Master | - | 10 | - | ns |
tMIH | MISO hold after SCK | Master | - | 10 | - | ns |
tMOS | MOSI setup to SCK | Master | - | 0.5 × tSCK | - | ns |
tMOH | MOSI hold after SCK | Master | - | 1.0 | - | ns |