3.3.3.1 diag_clock_line_status_t Enum
This enumeration contains return codes for SW_CLOCK_PERIODIC_MONITOR_02 diagnostics tests.
- DIAG_CLOCK_TEST_PASS
- DIAG_CLOCK_TEST_FAIL
- DIAG_CLOCK_TEST_IN_PROGRESS
-
2 - indicates that SW_CLOCK_PERIODIC_MONITOR_02 is still in progress
- DIAG_CLOCK_TEST_COMPLETE
-
3 - indicates that SW_CLOCK_PERIODIC_MONITOR_02 is completed
- DIAG_INVALID_INPUT_TOLERANCE
-
4 - indicates that SW_CLOCK_PERIODIC_MONITOR_02 input value is invalid
- DIAG_INVALID_LINE_FREQ
-
5 - indicates that SW_CLOCK_PERIODIC_MONITOR_02 input value is invalid