2.9 WDT Simple Timer Startup Test
Test Name: WDT_SIMPLE_TIMER_STARTUP_TEST
Software Requirement ID: SW_WDT_SIMPLE_TIMER_STARTUP_TEST_01
Purpose of test: The watchdog timer (WDT) is a system function for monitoring correct program operation that allows recovering from error situations such as runaway or deadlocked code.
Description: The self-diagnostic routine verifies that:
- System reset is issued after WDT timeout.
- WDT can be reset
API Documentation: SW_WATCHDOG_SIMPLE_TIMER_STARTUP_TEST_01