2.3 Clock Periodic Monitor 02
Test Name: CLOCK_PERIODIC_MONITOR
Software Requirement ID: SW_CLOCK_PERIODIC_MONITOR_02
Purpose of test: Detect unexpected deviations in system clock frequency.
Description: This diagnostic test checks the stability and reliability oscillation at the expected clock frequency. It verifies the reliability of the system clock (i.e., the system clock should be neither too fast nor too slow)
API Documentation: SW_CLOCK_PERIODIC_MONITOR_02