9.15.1.12 +SOCKC
This command is used to read or set the socket configuration. This command is a configuration command which supports setting and getting parameter values. The behaviour of configuration commands is described in general in the 9.2.3 Configuration Commands section.
Security – Default security for the command is: GGGG
|
Command |
Description |
Security |
|---|---|---|
|
|
Query range of |
|
|
|
Query all configuration elements |
|
|
|
Query a single element |
|
|
|
Set a single element |
|
|
Parameter Name |
Type |
Description |
|---|---|---|
|
|
Integer |
The socket ID. Valid range is 1-65535 |
|
|
Integer |
Parameter ID number |
|
|
Integer String Byte Array |
Parameter value |
|
Response |
Description |
|---|---|
|
|
Read response |
|
Element Name |
Type |
Description |
|---|---|---|
|
|
Integer |
Parameter ID number |
|
|
Any |
Parameter value |
|
ID |
Name |
Type |
Description |
Security |
|---|---|---|---|---|
|
1 |
|
Bool |
Socket linger enable/disable (TCP) |
|
|
2 |
|
Bool |
Socket no delay (TCP) |
|
|
3 |
|
Unsigned Integer |
Socket keep alive timeout (TCP) |
|
|
4 |
|
Unsigned Integer |
Socket receive buffer size (TCP). Valid range is 1460-11680 |
|
|
32 |
|
Unsigned Integer |
Socket Type of Service (TCP/UDP)
|
|