6.1.4.1 Building the Application

To build this application, open the project file (apps/ota_demo/avr128_ota_demo.X/) in MPLAB X IDE. For more details on opening the project file in MPLAB X IDE, refer to the Opening the Project File. The following table provides details on the project file.
Table 6-4. Project File
Project Name Description
avr128_ota_demo.X
  • MPLAB X project for AVR128DB48 Curiosity Nano and RNWF02 Add On Board
  • This OTA DFU application demonstrates the RNWF02 Firmware Upgrade mechanism through the HTTP/HTTPS protocol.