2.5 PTA Interface (J203)
The RNWF02 provides hardware based PTA interface
(J203) to address the Wi-Fi and Bluetooth Co-Existance
Note: The PTA software support is not currently available, future
releases are planned to include this support
| Header Pin | Pin on RNWF02PC Module | Description |
|---|---|---|
| Pin1 | PB4_PTA_BT_ACTIVE | Bluetooth® active |
| Pin2 | PB5_PTA_BT_PRIORITY | Bluetooth priority |
| Pin3 | PB6_PTA_WLAN_ACTIVE | Bluetooth WLAN active |
| Pin4 | GND | Ground |