2.1 Kit Overview
The RNWF02 Add On Board is an extension board containing the low-power RNWF02 Module. The signals required for control interface are connected to the on-board connectors of the Add On Board for flexibility and rapid prototyping.
The RNWF02 Add On Board is an extension board containing the low-power RNWF02 Module. The signals required for control interface are connected to the on-board connectors of the Add On Board for flexibility and rapid prototyping.