2.2 Pin Details of RNWF02 Module

This section provides details on pin diagrams and pinout table of RNWF02 module.
Figure 2-4. RNWF02 Module Pin Diagram
Table 2-2. RNWF02 Module Pinout Table
Pin NumberPin NamePin TypePin Description
1NC—No connection
2I2C_SCL(4)II2C clock connected to Trust&GO device. Recommended to connect external pull-up resistor of 1.2K for RNWF02PC and RNWF02UC devices
3I2C_SDA(4)I/OI2C data connected to Trust&GO device. Recommended to connect external pull-up resistor of 1.2K for RNWF02PC and RNWF02UC devices
4MCLRIMaster clear Reset, active-low
5PTA_WLAN_ACTIVEOPTA interface, WLAN Active indication output to Bluetooth® Coexistence device
6PTA_BT_PRIOIPTA interface, Bluetooth Coexistence device priority indication input to RNWF02
7ReservedI/O

Reserved pin

Do not connect

8NC—No connection
9GNDPGround
10DFU_RX/Strap1I/O

Device firmware update, receive signal

Host interface configuration, Strapping1 pin. For more details on the exact configuration, refer to the Basic Connection Requirement section in RNWF02 Wi-Fi® Module Data Sheet (DS70005544).

11Reserved(5)I/O

Reserved pin

Connect to an I/O pin (tri-stated) of a host device or connect to an external switch for future use.

12GNDPGround
13INTOUTOInterrupt request (Active low) from the Wi-Fi® module
14UART1_TX(2)OUART1 transmit, Host interface.

Default: 230,400 baud

8N1

No flow control

15UART1_RTSnOUART1 Request-to-Send (active low), Host interface
16UART1_CTSnIUART1 Clear-to-Send (active-low), Host interface
17ReservedI/O

Reserved pin

Do not connect.

18ReservedI/O

Reserved pin

Do not connect.

19UART1_RX(2)IUART1 receive, Host interface.

Default: 230,400 baud

8N1

No flow control

20VDDPVDD power supply (3.0-3.6V)
21RTCC_OSC_IN/PTA_BT_ACTIVE (1)I

32.768 KHz RTCC Oscillator input

PTA interface, Bluetooth Coexistence device active indication input to RNWF02

22RTCC_OSC_OUTO32.768 KHz RTCC Oscillator output
23VDDIOPI/O power supply (1.8-3.6V)
24TPPTest point: 1.5V(3)
25NC—No connection
26DFU_TX/Strap2I/O

Device Firmware Update, transmit signal

Host interface configuration, Strapping2 pin. For more details on the exact configuration, refer to the Basic Connection Requirement section in RNWF02 Wi-Fi® Module Data Sheet (DS70005544).

27UART2_TX(2)O

UART2 transmit signal for the debug log

Default: 460,800 baud

8N1

No flow control

28GNDPGround
29GND PaddlePThermal ground pad
Note:
  1. This pin can be configured either as an oscillator input pin or as PTA BT_ACTIVE. The RNWF02 Module does not support both the functionality together.

  2. These pins support lower voltage by supplying the VDDIO pin separately (1.8V - 3.6V).
  3. Do not connect any signal to source the voltage.
  4. I2C is not available for user configuration. It is connected to the Trust&Go secure device in the RNWF02PC and RNWF02UC module.
  5. Do not leave this pin unconnected. Follow as described in the Pin Description column for future upgrade.