3.1.7.7.3 OTA Services Interface
List of options for OTA service:
OTA Service Enum
typedef enum
{
RNWF_OTA_ENABLE, /**<Connected to MQTT broker event */
RNWF_OTA_DISABLE, /**<Connected to MQTT broker event */
RNWF_OTA_CONFIG, /**<Connected to MQTT broker event */
RNWF_OTA_SET_CALLBACK, /**<Register OTA application callback*/
RNWF_OTA_SET_SRVC_CALLBACK,
RNWF_OTA_AUTO_MODE, /**<OTA Auto mode, triggered reqularly*/
}RNWF_OTA_SERVICE_t;
RNWF OTA Event Enum
OTA Service Event
list.
typedef enum
{
RNWF_EVENT_MAKE_UART, /**<Change to UART mode */
RNWF_EVENT_DWLD_START, /**<FW Download complete */
RNWF_EVENT_DWLD_DONE, /**<FW Download complete */
}RNWF_OTA_EVENT_t;RNWF OTA Modes Enum
typedef enum
{
RNWF_OTA_MODE_HTTP, /**<FW file is from HTTP server */
RNWF_OTA_MODE_USB, /**<FW file is from Host USB */
RNWF_OTA_MODE_UART, /**<FW file is from Host UART*/
}RNWF_OTA_MODES_t;
OTA Chunk Header Struct
OTA Chunk
struct:
typedef struct
{
uint32_t chunk_addr;
uint32_t chunk_size;
uint8_t *chunk_ptr;
}RNWF_OTA_CHUNK_t;
OTA Header
struct:
typedef struct
{
uint32_t seq_num;
uint32_t fw_ver;
uint32_t start_addr;
}RNWF_OTA_HDR_t;OTA Configuration Parameters Enum
typedef enum
{
OTA_CFG_PARAM_PORT,
OTA_CFG_PARAM_SERVER,
OTA_CFG_PARAM_FILE,
OTA_CFG_PARAM_TYPE,
OTA_CFG_PARAM_MAX,
}OTA_CFG_PARAM_t;
OTA Configuration Struct
typedef struct
{
RNWF_NET_SOCKET_t socket; /**<Socket handler for HTTP link*/
RNWF_OTA_MODES_t mode; /**<Active OTA mode */
RNWF_OTA_IMAGE_t type; /**<Image type */
const char *file; /**<Image File Name */
const char *certificate;
}RNWF_OTA_CFG_t;
OTA Image Enum
typedef enum
{
RNWF_OTA_LOW_FW, /**<FW at lower slot */
RNWF_OTA_HIGH_FW, /**<FW at higher slot */
RNWF_OTA_FILESYSTEM, /**<Files system slot*/
}RNWF_OTA_IMAGE_t;