Board identification in Microchip development environments
Power and Connectivity
USB Type-C® for power and data
Adjustable target voltage (1.8–5.5V, up to 500 mA) controlled by the on-board debugger
1x2 100 mil header for alternative VDDIO2 supply
Hardware Peripherals
Yellow user LED
Mechanical user switch
32.768 kHz Crystal
Curiosity Nano Edge Connector
Sockets into Curiosity Nano base boards
Staggered layout for press-fit pin headers
Breadboard compatible
Castellated edges for surface mounting
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.