1.6.1 Control Loop Dependencies
There are three interdependent PI control loops in this application. The outer loop controls the motor velocity. The two inner loops control the transformed motor currents, id and iq. As mentioned previously, the id loop is responsible for controlling flux, and the iq value is responsible for controlling the motor torque.