9.2.2 Core Registers
The core registers contain the registers that directly affect the basic operation. The core registers occupy the first 12 addresses of every data memory bank. These registers are listed in the Core Registers table below.
Addresses in BANKx | Core Registers |
---|---|
x00h or x80h | INDF0 |
x01h or x81h | INDF1 |
x02h or x82h | PCL |
x03h or x83h | STATUS |
x04h or x84h | FSR0L |
x05h or x85h | FSR0H |
x06h or x86h | FSR1L |
x07h or x87h | FSR1H |
x08h or x88h | BSR |
x09h or x89h | WREG |
x0Ah or x8Ah | PCLATH |
x0Bh or x8Bh | INTCON |