9.3.1 DIAG_INTERRUPT_Frequency
This API is called at in RTC interrupt service routine. In this API monitors the frequency of registered interrupts by comparing the respective counter with reference considering the given tolerance. Interrupts are monitored only if those are registred and enabled for monitoring.
static void DIAG_INTERRUPT_Frequency(
void
)
Returns
| void | None |