Introduction
This document contains API documentation for the diagnostic tests included MPLAB® Code Configurator AVR® IEC60730 Class B Diagnostic Library.
| Component | Sub-Component | Acceptable Measure (Annex. H) | Available Diagnostic Test |
|---|---|---|---|
| CPU | Registers | Functional Test (H.2.16.5) | CPU Registers |
| Program Counter | Functional Test (H.2.16.5) | CPU Program Counter | |
| Time-slot monitoring of the program sequence (H.2.18.10.4) | Simple Watchdog Timer | ||
| Windowed Watchdog Timer | |||
| Clock | Time-slot monitoring of the program sequence (H.2.18.10.4) | Clock Frequency Test | |
| Interrupt | Time-slot monitoring of the program sequence (H.2.18.10.4) | Interrupt Frequency | |
| Memory | Invariable | Modified checksum (H.2.19.3.1) | EEPROM CRC |
| FLASH CRC | |||
| Variable | Static Memory Test (H.2.19.6) | SRAM - Checkerboard Algorithm | |
| SRAM - March C-Minus Algorithm |