14 File List
Here is a list of all documented files with brief descriptions
Source Files
- diag_clock_freq_types.h
- This file contains common type definitions for Startup and Periodic types of Clock Frequency diagnostics.
- diag_clock_frequency.c
- This file contains APIs to test Clock Frequency diagnosis periodically.
- diag_clock_frequency.h
- This file contains API prototypes for Periodic Clock Frequency.
- diag_config.h
- diag_cpu_program_counter.c
- This file contains APIs to test CPU using program counter functional test.
- diag_cpu_program_counter.h
- This file contains prototypes for APIs to test CPU Program Counter.
- diag_cpu_registers.c
- This file contains APIs to test CPU Registers.
- diag_cpu_registers.h
- This file contains prototypes for APIs to test CPU Registers.
- diag_crc16_lookup_table.c
- This file contains look up table and an API to read its contents for 16-bit CCITT CRC algorithm.
- diag_crc16_lookup_table.h
- This file contains prototype of API to read look up table contents for 16-bit CCITT CRC algorithm.
- diag_crc32_lookup_table.c
- This file contains look up table and an API to read its contents for 32-bit CRC algorithm.
- diag_crc32_lookup_table.h
- This file contains prototype of API to read look up table contents for 32-bit CRC algorithm.
- diag_device_macros.h
- This common file contains macros that group device specific macros to account for differences and similarities in device architectures.
- diag_eeprom_crc16.h
- This file contains prototypes for APIs to calculate, store and validate 16-bit CCITT CRC for a given EEPROM region.
- diag_eeprom_crc16_direct.c
- This file contains APIs to test EEPROM using CRC16 CCITT Direct Computation algorithm.
- diag_eeprom_crc16_lookup.c
- This file contains APIs to test EEPROM using CRC16 CCITT Look-up Table algorithm.
- diag_eeprom_crc32.h
- This file contains prototypes for APIs to calculate, store and validate 32-bit CRC for a given EEPROM region.
- diag_eeprom_crc32_direct.c
- This file contains APIs to test EEPROM using CRC32 Direct Computation algorithm.
- diag_eeprom_crc32_lookup.c
- This file contains APIs to test EEPROM using CRC32 Look-up Table algorithm.
- diag_flash_crc16.h
- This file contains prototypes for APIs to calculate, store and validate 16-bit CCITT CRC for a given FLASH region.
- diag_flash_crc16_direct.c
- This file contains APIs to test FLASH using CRC16 CCITT Direct Computation algorithm.
- diag_flash_crc16_lookup.c
- This file contains APIs to test FLASH using CRC16 CCITT Look-up Table algorithm.
- diag_flash_crc32.h
- This file contains prototypes for APIs to calculate, store and validate 32-bit CRC for a given FLASH region.
- diag_flash_crc32_direct.c
- This file contains APIs to test FLASH using CRC32 Direct Computation algorithm.
- diag_flash_crc32_lookup.c
- This file contains APIs to test FLASH using CRC32 Look-up Table algorithm.
- diag_intr_freq.c
- This file contains APIs for Interrupt Frequency test.
- diag_intr_freq.h
- This file contains data structures and API prototypes for Interrupt Frequency Test.
- diag_memory_types.h
- This file contains common type definitions for EEPROM and FLASH module.
- diag_sram_checkerboard.c
- This file contains APIs to test SRAM using Checkerboard algorithm.
- diag_sram_checkerboard.h
- This file contains API prototypes for SRAM Checkerboard algorithm.
- diag_sram_marchc_minus.c
- This file contains APIs to test SRAM using March-C Minus algorithm.
- diag_sram_marchc_minus.h
- This file contains API prototypes for SRAM March-C Minus test.
- diag_sram_types.h
- This file contains common type definitions for SRAM diagnostics module.
- diag_wdt_simple_timer.c
- diag_wdt_simple_timer.h
- This file contains APIs to test WDT in Simple-Timer Mode using Indirect Time-Slot Monitoring method.
- diag_wdt_windowed_timer.c
- This file contains APIs to test WDT in Windowed-Timer Mode using Indirect Time-Slot Monitoring method.
- diag_wdt_windowed_timer.h
- This file contains API prototypes for Indirect Time-Slot Monitoring based WDT Test (Windowed-Timer Mode)