2.1.2 DIAG_TOLERANCE_LIMIT
#define DIAG_TOLERANCE_LIMIT (60L)
This macro defines the tolerance for the deviation between the measured and expected F_CPU of 3.33MHz e.g. 60 -> 60%. The Tolerance limit must be adjusted based on the clock selection.