7 Write Operations
All write operations for the AT24CS32 begin with the host sending a Start condition, followed by a
device address byte with the R/W bit set to logic
‘0’, and then the word address bytes. The data value(s) to be written
to the device immediately follow the word address bytes.