3 Description
The AT24CS32 provides 32,768 bits of Serial Electrically Erasable and Programmable Read-Only Memory (EEPROM) organized as 4,096 words of 8 bits each. The device’s cascading feature allows up to eight devices to share a common two‑wire bus. The device is optimized for use in many industrial and commercial applications where low‑power and low‑voltage operation are essential. The device is available in space‑saving 8‑lead SOIC, 8‑lead TSSOP, 8‑pad UDFN and 5-lead SOT23 packages. All packages operate from 1.7V to 5.5V.
The AT24CS32 provides the additional feature of a factory-programmed, ensured unique 128-bit serial number, while maintaining all of the traditional features available in the 32‑Kbit Serial EEPROM. The time-consuming step of performing and ensuring true serialization of products on a manufacturing line can be removed from the production flow by employing the CS Series Serial EEPROM. The 128-bit serial number is programmed and permanently locked from future writing during the Microchip production process. Further, this 128-bit location does not consume any of the user read/write area of the 32‑Kbit Serial EEPROM. The uniqueness of the serial number is ensured across the entire CS Series of Serial EEPROMs, regardless of the size of the memory array or the type of interface protocol. This means that as an application’s needs for memory size or interface protocol evolve in future generations, any previously deployed serial number from any Microchip CS Series Serial EEPROM part will remain valid.