2 Pin Descriptions

The descriptions of the pins are listed in Table 2-1.

Table 2-1. Pin Function Table
Name8‑Lead SOIC5-Lead SOT238‑Lead TSSOP8‑Pad UDFN(1)Function
A0(2)1—11Device Address Input
A1(2)2—22Device Address Input
A2(2)3—33Device Address Input
GND4244Ground
SDA5355Serial Data
SCL6166Serial Clock
WP(2)7577Write-Protect
VCC8488Device Power Supply
Note:  
  1. The exposed pad on this package can be connected to GND or left floating.
  2. If the A0, A1, A2 and WP pins are not driven, they are internally pulled down to GND. In order to operate in a wide variety of application environments, the pull‑down mechanism is intentionally designed to be somewhat strong. Once these pins are biased above the CMOS input buffer’s trip point (~0.5 x VCC), the pull‑down mechanism disengages. Microchip recommends connecting these pins to a known state whenever possible.