2 Memory Map
This section provides details on how the memory is organized for this device.
| Address | Device | ||
|---|---|---|---|
| PIC16F17114 PIC16F17124 PIC16F17144 PIC16F17154 PIC16F17174 | PIC16F17115 PIC16F17125 PIC16F17145 PIC16F17155 PIC16F17175 | PIC16F17126 PIC16F17146 PIC16F17156 PIC16F17176 | |
| 0000h to 0FFFh | Program Flash Memory (4 KW)(1) | Program Flash Memory (8 KW)(1) | Program Flash Memory (16 KW)(1) |
| 1000h to 1FFFh | Not Present(2) | ||
| 2000h to 3FFFh | Not Present(2) | ||
| 4000h to 7FFFh | Not Present(2) | ||
| 8000h to 8003h | User IDs (4 Words)(3) | ||
| 8004h | Reserved | ||
| 8005h | Revision ID (1 Word)(3)(4)(5) | ||
| 8006h | Device ID (1 Word)(3)(4)(5) | ||
| 8007h to 800Bh | Configuration Words(3) | ||
| 800Ch to 80FFh | Reserved | ||
| 8100h to 813Fh | Device Information Area (DIA)(3)(5) | ||
| 8140h to 81FFh | Reserved | ||
| 8200h to 82FFh | Device Configuration Information(3)(4)(5) | ||
| 8300h to EFFFh | Reserved | ||
| F000h to F0FFh | EEPROM | ||
| F100h to FFFFh | Reserved | ||
|
Note:
| |||