Jump to main content
2.6 Device ID Name: DEVICEID Offset: 8006h
Bit 15 14 13 12 11 10 9 8 Reserved Reserved DEV[11:8] Access R R R R R R Reset 1 1 q q q q
Bit 7 6 5 4 3 2 1 0 DEV[7:0] Access R R R R R R R R Reset q q q q q q q q
Bit 13 – Reserved
Reserved - Read as ‘1’
Bit 12 – Reserved
Reserved - Read as ‘1’
Bits 11:0 – DEV[11:0] Device
ID
Device Device ID PIC16F17114 30DBh PIC16F17115 30E2h PIC16F17124 30DCh PIC16F17125 30DEh PIC16F17126 30E0h PIC16F17144 30DDh PIC16F17145 30DFh PIC16F17146 30E1h PIC16F17154 3101h PIC16F17155 3103h PIC16F17156 3105h PIC16F17174 3102h PIC16F17175 3104h PIC16F17176 3106h
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.