8 Read Operations
Read operations are initiated the same way as write operations with
the exception that the Read/Write Select bit in the device address byte must be a logic
‘1
’. There are three read operations:
- Current Address Read
- Random Address Read
- Sequential Read