29.6.6 BAUDxCON
Name: | BAUDxCON |
Offset: | 0xF9E,0xEF7,0xEF0,0xEE9,0xEE2 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ABDOVF | RCIDL | SCKP | BRG16 | WUE | ABDEN | ||||
Access | RO | RO | RW | RW | RW | RW | |||
Reset | 0 | 1 | 0 | 0 | 0 | 0 |
Bit 7 – ABDOVF Auto-Baud Detect Overflow bit
Bit 6 – RCIDL Receive Idle Flag bit
Bit 4 – SCKP Synchronous Clock Polarity Select bit
Bit 3 – BRG16 16-bit Baud Rate Generator Select bit
Value | Description |
---|---|
1 |
16-bit Baud Rate Generator is used |
0 |
8-bit Baud Rate Generator is used |