5.2.2.4 ADCRC (also referred to as FRC)
The ADCRC is an oscillator dedicated to the ADCC module. The ADCRC oscillator can be manually enabled using the ADOEN bit. The ADCRC runs at a fixed frequency of 600 kHz. ADCRC is automatically enabled if it is selected as the clock source for the ADCC module.