14.12.5 CRCSHIFT

CRC Shift Register
Name: CRCSHIFT
Offset: 0xF43
Reset: 0

Bit 15141312111098 
 CRCSHIFTH[7:0] 
Access RORORORORORORORO 
Reset 00000000 
Bit 76543210 
 CRCSHIFTL[7:0] 
Access RORORORORORORORO 
Reset 00000000 

Bits 15:8 – CRCSHIFTH[7:0] CRC Shifter Register Most Significant Byte

Reading from this register reads the Most Significant Byte of the CRC Shifter.

Bits 7:0 – CRCSHIFTL[7:0] CRC Shifter Register Least Significant Byte

Reading from this register reads the Least Significant Byte of the CRC Shifter.