10.6 Operation During Sleep

When the device enters Sleep, the WWDT is cleared. If the WWDT is enabled during Sleep, the WWDT resumes counting. When the device exits Sleep, the WWDT is cleared again.

The WWDT remains clear until the Oscillator Start-up Timer (OST) completes, if enabled.

When a WWDT time-out occurs while the device is in Sleep, no Reset is generated. Instead, the device wakes up and resumes operation. The TO and PD bits in the STATUS register are changed to indicate the event. The RWDT bit in the PCON0 register can also be used.

Table 10-2. WWDT Clearing Conditions
ConditionsWWDT
WDTE = 00Cleared
WDTE = 01 and SEN = 0
WDTE = 10 and enter Sleep
CLRWDT Command
Oscillator Fail Detected
Exit Sleep + System Clock = SOSC, EXTRC, INTOSC, EXTCLK
Exit Sleep + System Clock = XT, HS, LPCleared until the end of OST
Change INTOSC divider (IRCF bits)Unaffected
Figure 10-2. Window Period and Delay