32.3 DAC Voltage Reference Output
The unbuffered DAC voltage can be output to the DACxOUTn pin(s) by setting the respective OEn bit(s). Selecting the DAC reference voltage for output on either DACxOUTn pin automatically overrides the digital output buffer, the weak pull-up and digital input threshold detector functions of that pin.
Reading the DACxOUTn pin when it has been configured for DAC reference voltage output will always return a ‘0
’.
Important: The unbuffered DAC output (DACxOUTn) is not intended to drive an external load.