9.5.7 Pin Name List
Pin Name | Pin Description | Type |
---|---|---|
SDMMC_CD | SD Card/SDIO/e.MMC Card detect | Input |
SDMMC_CMD | SD Card/SDIO/e.MMC command/response line | I/O |
SDMMC_WP | SD Card connector write protect signal | Input |
SDMMC_RSTN | e.MMC reset signal | Output |
SDMMC_1V8SEL | SD Card signal voltage selection | Output |
SDMMC_CK(1) | SD Card/SDIO/e.MMC clock signal | Output |
SDMMC_DAT[7:0] | SD Card/SDIO/e.MMC data lines | I/O |
SDMMC_DS | e.MMC HS400 data strobe | Input |
Note:
- When several SDMMCs are embedded in a product, SDMMC_CK refers to SDMMCx_CK, SDMMC_CMD to SDMMCx_CMD, SDMMC_DATy to SDMMCx_DATy, SDMMC_WP to SDMMCx_WP, SDMMC_1V8SEL to SDMMCx_1V8SEL, SDMMC_CD to SDMMCx_CD, SDMMC_DS to SDMMCx_DS and SDMMC_RSTN to SDMMCx_RSTN.