Jump to main content
3.3.5.11.12 Step 11
- Update UDDRC_RFSHCTL3 to disable auto-refreshes by setting DIS_AUTO_REFRESH
to 1.
- Toggle
UDDRC_RFSHCTL3.REFRESH_UPDATE_LEVEL.
- Update UDDRC_SWCTL to enable quasi-dynamic register programming.
- Update UDDRC_DFIMISC to set DFI_INIT_COMPLETE_EN.
- Set UDDRC_SWCTL.SW_DONE to indicate
that UDDRC programming is completed.
- Poll the
UDDRC_SWSTAT.SW_DONE_ACK bit until it changes to 1, acknowledging that
programming is complete.
- Update Port Control registers for
ports 0 to 4 (UDDRC_PCTRL_0 to UDDRC_PCTRL_4) to enable the AXI ports.