Jump to main content
9.4.2 Embedded Characteristics
- Host SPI Interface
- Octal/Quad/Dual/Single/Twin-Quad communication support
- Single Data Rate (SDR) and Dual Data Rate (DDR) support
- Flash/NANDmemory support (supports various vendors and modes)
- Supports “Execute in Place” (XiP)—code execution by the system directly from a serial memory
- Legacy SPI Mode
- Interface to serial peripherals such as ADCs and sensors
- 8-bit/16-bit programmable data length
- Serial Memory Mode
- Versatile instruction and timing registers for compatibility with all serial Flash memories and SPI devices
- Up to 32-bit address mode to support serial Flash memories larger than 128 Mbits
- “On-the-fly” zero latency scrambling/unscrambling
- Functional Safety Monitors and Reports
- Abnormal functional behavior reports (access to undefined device address, access to locked registers, abnormal DMA requests, etc.)
- Register write protection
- Connection to DMA Channel
Capabilities for DMA Chip-Wide Integration
- One channel for the receiver, one channel for the
transmitter
- One Octal
Serial Peripheral Interface (QSPI0) supporting DDR. Octal, Twin-Quad, HyperFlash™ and
OctaFlash™ protocols supported
- One Quad Serial Peripheral Interface (QSPI1) supporting DDR/SDR
- Supported standards are:
- JESD251 (xSPI)
- JESD251-1 (x4 Quad I/O with Data Strobe)
- JESD216D (SFDP)